IESNA:LM-63-2002
[TEST]P951456
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-835-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26780
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3708.2 4189.7 4669.3 5075.2 5385.2 5573.3 5711.7 5855.6 5992.1 6148.9
6340.8 6547.4 6803.9 7084.3 7434.8 7934.8 8624.7 9558.2 10790.6 12368
14410.2 16858.4 19127.5 20444.8 20193.9 18260.4 14677.7 10648.5 6833.4 4857.5
3352.1 2101.3 1169.6 254.6 0 0 0
3708.2 4117.7 4553.1 4907.3 5171.1 5344.6 5464.5 5595.5 5733.8 5875.9
6054.8 6268.8 6517.9 6794.6 7126.7 7562.1 8146.9 8919.9 9908.8 11283.2
13074.5 14794 15637.1 15347.4 14330.9 12626.2 9940.1 6726.4 3632.5 2145.6
1182.6 529.5 204.8 25.8 0 0 0
3708.2 4075.3 4412.9 4660.1 4846.5 4959 5038.3 5141.6 5232 5318.7
5440.5 5602.8 5794.7 5979.2 6176.6 6418.3 6702.4 7043.7 7462.5 7881.3
8008.5 7587.9 6523.4 5274.5 3883.4 2695.3 1903.9 1374.4 964.9 693.7
468.6 280.4 156.8 70.1 12.9 0 0
3708.2 3970.1 4221 4405.5 4512.5 4567.9 4606.6 4623.2 4612.2 4569.7
4507 4473.8 4436.9 4348.3 4154.6 3877.9 3590.1 3315.2 3079.1 2918.6
2837.4 2763.6 2662.1 2490.6 2359.6 2258.1 1944.5 1575.5 1040.5 728.7
520.3 361.6 239.8 103.3 14.8 0 0
3708.2 3865 4045.8 4182.3 4256.1 4274.5 4232.1 4117.7 3933.2 3693.4
3435.1 3226.7 3090.1 3007.1 2940.7 2842.9 2702.7 2568 2462.9 2407.5
2407.5 2422.3 2426 2411.2 2302.4 2062.6 1808 1638.2 1380 1108.8
804.4 527.6 287.8 112.5 7.4 0 0
3708.2 3780.1 3866.8 3966.5 4038.4 4031 3933.2 3743.2 3512.6 3296.8
3117.8 2990.5 2916.7 2861.4 2796.8 2697.2 2557 2387.3 2221.2 2090.2
2020.1 2029.3 2086.5 2125.3 2110.5 2046 1905.7 1678.8 1426.1 1188.1
964.9 758.2 551.6 321 138.4 0 0
3708.2 3665.7 3693.4 3763.5 3841 3877.9 3820.7 3695.3 3555 3429.6
3302.3 3158.4 3009 2863.2 2721.2 2571.7 2407.5 2234.1 2069.9 1935.3
1815.3 1713.9 1627.2 1571.8 1555.2 1549.7 1520.2 1453.8 1339.4 1178.9
909.5 623.6 345 182.6 66.4 0 0
3708.2 3590.1 3521.8 3536.6 3649.1 3793 3905.6 3914.8 3835.5 3710
3564.3 3390.9 3189.8 2977.6 2776.5 2584.7 2402 2224.9 2066.2 1942.6
1852.2 1793.2 1745.2 1686.2 1595.8 1453.8 1306.2 1199.2 1103.2 996.2
856 662.3 426.2 247.2 81.2 0 0
3708.2 3499.7 3341 3317.1 3427.8 3706.3 4005.2 4145.4 4103 3944.3
3754.3 3560.6 3355.8 3128.9 2902 2680.6 2472.1 2280.2 2112.4 1983.2
1885.4 1817.2 1789.5 1771.1 1730.5 1641.9 1534.9 1413.2 1289.6 1145.7
970.4 756.4 557.1 350.5 114.4 0 0
3708.2 3413 3175 3056.9 3114.1 3394.5 3806 4136.2 4215.5 4077.1
3846.5 3625.2 3420.4 3206.4 2994.2 2782.1 2571.7 2367 2188 2051.5
1937.1 1861.5 1806.1 1782.1 1747.1 1682.5 1590.3 1487 1374.4 1249
1075.6 854.2 627.3 345 107 3.7 0
3708.2 3335.5 3073.5 2918.6 2940.7 3191.6 3571.7 3903.7 4090.1 4038.4
3844.7 3625.2 3420.4 3217.4 3018.2 2818.9 2612.3 2409.4 2232.3 2082.8
1955.6 1868.8 1804.3 1765.5 1724.9 1651.2 1542.3 1424.2 1306.2 1167.8
996.2 771.2 560.8 298.9 81.2 0 0
3708.2 3320.8 3009 2793.1 2752.5 2918.6 3215.6 3555 3780.1 3802.3
3682.3 3496 3311.5 3140 2970.2 2787.6 2595.7 2402 2223.1 2069.9
1939 1844.9 1763.7 1689.9 1601.3 1470.4 1287.7 1075.6 876.3 712.1
549.8 367.1 223.2 112.5 9.2 0 0
3708.2 3230.4 2846.6 2544.1 2394.6 2402 2496.1 2623.4 2724.9 2778.4
2778.4 2711.9 2627.1 2536.7 2437.1 2331.9 2228.6 2116.1 1981.4 1843
1710.2 1558.9 1402.1 1265.6 1127.2 940.9 756.4 621.7 514.7 409.6
300.7 186.3 86.7 24 0 0 0
3708.2 3163.9 2723 2355.9 2129 2031.2 1999.8 1996.1 1985.1 1968.5
1933.4 1867 1787.7 1693.6 1582.9 1492.5 1403.9 1335.7 1291.4 1273
1249 1197.3 1114.3 1009.1 883.7 752.7 630.9 523.9 422.5 330.2
236.1 132.8 57.2 9.2 0 0 0
3708.2 3130.7 2640 2239.7 1975.8 1844.9 1776.6 1717.6 1651.2 1577.4
1510.9 1457.4 1396.6 1346.7 1287.7 1228.7 1166 1084.8 994.4 918.7
841.3 771.2 710.3 662.3 608.8 542.4 468.6 394.8 315.5 241.7
164.2 103.3 49.8 1.8 0 0 0
3708.2 3103.1 2590.2 2178.8 1902.1 1754.5 1664.1 1577.4 1494.3 1411.3
1332 1263.7 1199.2 1134.6 1075.6 1018.4 957.5 894.8 835.7 773
714 662.3 616.2 566.4 507.3 455.7 396.6 330.2 254.6 188.2
136.5 81.2 27.7 0 0 0 0
3708.2 3128.9 2606.8 2188 1889.1 1715.7 1599.5 1510.9 1435.3 1361.5
1287.7 1217.6 1145.7 1081.1 1022.1 963 902.1 835.7 769.3 701
642 592.2 549.8 512.9 476 435.4 380 319.2 265.7 219.5
169.7 116.2 42.4 0 0 0 0
3708.2 3143.6 2625.2 2200.9 1881.8 1671.4 1547.8 1468.5 1398.4 1324.6
1254.5 1184.4 1121.7 1062.6 1007.3 948.3 889.2 822.8 756.4 690
630.9 588.5 553.5 523.9 488.9 440.9 376.4 322.9 282.3 239.8
188.2 125.5 49.8 14.8 0 0 0
3708.2 3143.6 2645.5 2217.5 1876.2 1636.4 1505.4 1429.8 1359.7 1289.6
1212.1 1145.7 1088.5 1025.7 964.9 904 841.3 778.5 715.8 656.8
608.8 577.4 547.9 516.6 468.6 402.2 321 282.3 241.7 197.4
143.9 75.6 31.4 7.4 0 0 0
3708.2 3206.4 2724.9 2295 1922.3 1643.8 1496.2 1416.9 1346.7 1287.7
1219.5 1154.9 1092.2 1031.3 968.6 907.7 844.9 784.1 726.9 675.2
632.8 599.6 566.4 525.8 466.8 372.7 280.4 241.7 202.9 160.5
114.4 66.4 35.1 14.8 3.7 0 0
3708.2 3243.3 2778.4 2348.5 1962.9 1669.6 1505.4 1418.7 1350.4 1287.7
1223.1 1160.4 1099.5 1038.7 979.6 920.6 859.7 800.7 745.3 695.5
653.1 618 581.1 535 470.4 372.7 276.7 238 197.4 156.8
108.8 64.6 36.9 18.4 9.2 0 0
3708.2 3258 2813.4 2394.6 1999.8 1715.7 1512.8 1427.9 1352.3 1298.8
1237.9 1177 1118 1059 1001.8 946.4 887.4 828.3 773 717.7
673.4 636.5 597.7 555.3 476 378.2 293.3 256.4 214 171.6
121.8 73.8 44.3 27.7 16.6 7.4 0
3708.2 3361.3 2973.9 2573.6 2176.9 1828.3 1582.9 1446.4 1372.6 1313.5
1260 1204.7 1149.3 1094 1036.8 979.6 922.4 863.4 809.9 758.2
712.1 669.7 627.3 579.3 520.3 444.6 350.5 298.9 254.6 210.3
160.5 101.5 62.7 40.6 29.5 14.8 0
3708.2 3438.8 3119.7 2763.6 2383.6 2022 1719.4 1492.5 1380 1313.5
1260 1206.5 1153 1097.7 1042.3 983.3 920.6 863.4 808 756.4
714 669.7 623.6 571.9 514.7 452 380 319.2 274.9 230.6
184.5 132.8 68.3 40.6 25.8 12.9 0
3708.2 3512.6 3289.4 3007.1 2691.7 2344.8 2005.4 1678.8 1431.6 1326.5
1263.7 1206.5 1153 1097.7 1038.7 981.5 920.6 859.7 800.7 737.9
678.9 623.6 571.9 523.9 483.4 435.4 376.4 313.6 254.6 208.5
167.9 125.5 70.1 31.4 16.6 5.5 0
3708.2 3630.7 3523.7 3359.5 3093.8 2789.4 2485 2175.1 1772.9 1450.1
1296.9 1225 1166 1108.8 1053.4 996.2 937.2 878.2 817.3 752.7
691.8 630.9 575.6 523.9 474.1 422.5 367.1 313.6 254.6 193.7
149.4 105.2 66.4 35.1 16.6 7.4 0
3708.2 3752.4 3774.6 3752.4 3625.2 3425.9 3189.8 2927.8 2592 2158.5
1710.2 1378.1 1219.5 1147.5 1094 1042.3 987 939 892.9 837.6
782.2 714 645.7 583 533.2 485.2 533.2 559 422.5 337.6
223.2 164.2 94.1 46.1 22.1 11.1 0
3708.2 3872.4 4032.9 4163.9 4215.5 4174.9 4043.9 3872.4 3711.9 3520
3226.7 2828.2 2361.4 1885.4 1499.9 1295.1 1236.1 1191.8 1114.3 1044.2
990.7 942.7 874.5 824.7 868.9 902.1 760.1 577.4 350.5 262
195.6 142.1 95.9 55.3 27.7 9.2 0
3708.2 3994.1 4294.8 4575.3 4783.7 4903.6 4911 4842.8 4778.2 4757.9
4745 4689.6 4580.8 4444.3 4270.9 4069.8 3817 3575.3 3490.5 3807.8
4495.9 5150.9 5248.6 4549.4 3210.1 1902.1 1123.5 706.6 488.9 357.9
271.2 195.6 132.8 75.6 29.5 7.4 0
3708.2 4112.2 4534.7 4953.5 5304 5529.1 5636.1 5673 5709.8 5774.4
5874 6003.2 6158.2 6300.2 6442.3 6549.3 6719 7023.4 7591.6 8521.4
9728 11036 12312.6 13294.1 13408.5 12487.9 10720.5 8375.7 5848.2 3654.7
2123.4 1263.7 719.5 271.2 83 3.7 0
3708.2 4154.6 4643.5 5128.7 5530.9 5796.6 5929.4 5986.6 6040.1 6113.9
6215.3 6337.1 6495.8 6656.3 6829.7 7065.8 7405.3 7899.7 8630.3 9643.1
10988 12762.8 15183.2 18186.7 20123.8 19655.2 18218 16240.3 14105.8 12080.2
10008.4 7722.6 5285.5 3106.7 1260 317.3 0
3708.2 4186 4717.3 5270.8 5709.8 5997.6 6139.7 6182.1 6204.3 6215.3
6243 6279.9 6327.9 6348.2 6412.7 6556.6 6809.4 7211.6 7862.8 8820.3
10109.8 11908.6 14615 18592.5 23881.7 25564.3 24206.4 22595.9 20813.7 18957.8
16220 12674.2 8833.2 5377.8 2123.4 678.9 0
3708.2 4256.1 4883.4 5523.5 6053 6374 6466.2 6409.1 6272.5 6075.1
5857.4 5649 5442.3 5250.5 5156.4 5268.9 5759.7 6630.4 7683.9 8670.9
9606.2 10696.5 12187.2 14336.4 18452.3 23381.8 22376.3 19987.2 18419.1 17345.4
15816 13604 10628.3 7397.9 2892.7 476 0
3708.2 4293 5054.9 5752.3 6309.4 6580.6 6575.1 6340.8 5970 5578.9
5208 4898.1 4658.3 4518.1 4656.4 5344.6 6516.1 7947.7 9458.6 11050.7
12792.3 14450.8 16033.7 17869.3 20583.1 24047.8 24721.2 22935.3 20931.8 18878.5
16439.6 13164.9 9287 4495.9 1760 197.4 0
3708.2 4350.2 5091.8 5826.1 6394.3 6667.3 6551.1 6137.9 5615.8 5197
4824.3 4527.3 4315.1 4267.2 4667.5 5728.3 7303.8 9283.3 11724.1 14690.6
17943.1 21287.9 24630.8 27636 31050.9 34190.8 34986 33548.8 30809.2 27154.5
22348.7 15731.1 10209.5 5645.3 2723 315.5 0
3708.2 4353.9 5101 5826.1 6375.8 6619.4 6501.3 6099.1 5580.7 5115.8
4743.1 4451.7 4259.8 4287.5 4844.6 6095.4 7899.7 10264.8 13270.1 16690.5
20177.3 23590.3 27023.5 30562 34563.5 37472.8 37637 35342 31342.4 26051.3
20520.4 15242.3 9960.4 5794.7 2296.9 289.6 0
3708.2 4353.9 5082.6 5781.8 6285.4 6516.1 6488.4 6228.3 5827.9 5388.8
4997.7 4706.2 4505.2 4488.5 4927.6 6027.2 7639.6 9567.5 11820 14318
16814.1 19321.2 21730.6 24151.1 27468.2 30718.8 31587.7 29969.8 27219.1 23638.2
19640.4 15223.8 11465.8 6827.8 2592 228.8 0
3708.2 4304.1 4983 5619.5 6080.7 6316.8 6392.4 6350 6174.8 5910.9
5617.6 5335.3 5091.8 4960.8 5082.6 5678.5 6761.4 8158 9646.8 11026.7
12358.7 13528.4 14631.6 16173.9 19107.2 22053.5 21673.4 19171.8 16862 14819.8
12270.2 9220.6 6185.8 3009 844.9 103.3 0
3708.2 4302.2 4909.2 5468.2 5872.2 6097.3 6226.4 6309.4 6351.9 6364.8
6342.6 6279.9 6202.4 6117.6 6104.6 6254.1 6711.6 7512.3 8634 9910.6
11373.6 13188.9 15587.2 18701.4 21974.2 22590.3 19162.6 14808.7 10892.1 7931.1
6224.6 4547.6 3298.6 1940.8 540.5 22.1 0
3708.2 4200.8 4711.8 5182.2 5525.4 5732 5885.1 6017.9 6141.5 6298.4
6468.1 6637.8 6853.7 7060.3 7340.7 7759.5 8362.8 9224.3 10528.6 12307.1
14480.3 17002.3 19998.3 23348.6 24549.6 22780.4 18598.1 13956.4 9425.4 6798.3
4918.4 3282 1975.8 455.7 11.1 0 0
3708.2 4189.7 4669.3 5075.2 5385.2 5573.3 5711.7 5855.6 5992.1 6148.9
6340.8 6547.4 6803.9 7084.3 7434.8 7934.8 8624.7 9558.2 10790.6 12368
14410.2 16858.4 19127.5 20444.8 20193.9 18260.4 14677.7 10648.5 6833.4 4857.5
3352.1 2101.3 1169.6 254.6 0 0 0
